SLVSLJ4 April 2026 TCA9847
ADVANCE INFORMATION
The RESET input is an active-low signal that can be used to recover from a bus-fault condition. When this signal is asserted low for a minimum of tWL, the TCA9847 resets the registers and I2C state machine and deselects all channels. The RESET input must be connected to VCC through a pullup resistor.