SLVSLJ4A April 2026 – July 2026 TCA9847
PRODUCTION DATA
When power is applied to the VCC(VDD2) pin, an internal power-on reset holds the TCA9847 in a reset condition until VCC (VDD2) has reached VPORR. At this point, the reset condition is released, and the TCA9847 registers and I2C state machine are initialized to the default states, all zeroes, causing all the channels to be deselected. Thereafter, VCC must be lowered below VPORF to reset the device.