SLVSLJ6A May 2026 – September 2026 TCA9849
PRODUCTION DATA
The TCA9849 is an 4-channel, bidirectional translating multiplexer for I2C buses that supports Standard-Mode (100kHz), Fast-Mode (400kHz), and Fast-Mode-Plus (1Mhz) operation. The TCA9849 features I2C control using a single 8-bit control register in which each bit controls the enabling and disabling of one of the corresponding 4 switch channels for I2C data flow. Depending on the application, voltage translation of the I2C bus can also be achieved using the TCA9849 to allow 0.65V, 0.8V, 1.2V, or 1.8V parts to communicate with 3.3V parts. Additionally, in the event that communication on the I2C bus enters a fault state, the TCA9849 can be reset to resume normal operation using the RESET pin feature or by a power-on reset which results from cycling power to the device.