SLVSLJ6A May 2026 – September 2026 TCA9849
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD1 | Supply voltage 1 | 0.65 | 3.6 | V | ||
| VDD2 | Supply voltage 2 | 1.65 | 3.6 | V | ||
| IDD (VDD2) | Supply Current on VDD2 | VDD1 = 3.6; VDD2 = 3.6; SC0-7 and SD0-7 is not connected; RESET = VDD1; A0=A1=SCL; continuous register read/write | ||||
| SCL = 0kHz | 4 | 16 | μA | |||
| SCL = 100kHz | 11 | 24 | μA | |||
| SCL = 1000kHz | 56 | 150 | μA | |||
| IDD (VDD1) | Supply Current on VDD1 | VDD1 = 3.6; VDD2 = 3.6; SC0-7 and SD0-7 is not connected; RESET = VDD1; A0=A1=SCL; continuous register read/write | ||||
| SCL = 0kHz | –5 | 0.11 | +5 | μA | ||
| SCL = 100kHz | 8 | 15 | μA | |||
| SCL = 1000kHz | 58 | 100 | μA | |||
| VPOR | Power-On Reset Voltage | 1.2 | 1.5 | V | ||
| TA | Operating free-air temperature | –40 | 125 | °C |