SLVSLN5 March 2026 SN74LVC1G240B-Q1
PRODUCTION DATA
The SN74LVC1G240B-Q1 device is a single inverter with 3-state output. The output is disabled when the output-enable (OE) input is high. To retain high-impedance during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G240B-Q1 | |||
| DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm | |
| DCK (SC70, 5) | 2mm × 2.1mm | 2mm × 1.25mm | |
| DTX ( X2SON, 5) | 1.1mm × 0.85mm | 1.1mm × 0.85mm |
Logic Diagram