SLVSLP7 March 2026 SN74LVC9541A
PRODUCTION DATA
| Specifications | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.1 | 3.6 | V | |
| VI | Input voltage | 5.5 | V | ||
| VO | Output voltage | (High or low state) | VCC | V | |
| VO | Output voltage | 3-state | 0 | 5.5 | V |
| VIH | High-level input voltage | VCC = 1.1V to 1.95V | 0.65x Vcc | V | |
| VCC = 2.3V to 2.7V | 1.7 | ||||
| VCC = 2.7V to 3.6V | 2 | ||||
| VIL | Low-Level input voltage | VCC = 1.1V to 1.95V | 0.35x Vcc | V | |
| VCC = 2.3V to 2.7V | 0.7 | ||||
| VCC = 2.7V to 3.6V | 0.8 | ||||
| IOH | High-level output current | VCC = 1.8V | -4 | mA | |
| VCC = 2.3V | -8 | ||||
| VCC = 2.7V | -12 | ||||
| VCC = 3V | -24 | ||||
| IOL | Low-level output current | VCC = 1.8V | 4 | mA | |
| VCC = 2.3V | 8 | ||||
| VCC = 2.7V | 12 | ||||
| VCC = 3V | 24 | ||||
| Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
| TA | Operating free-air temperature | -40 | 125 | °C | |