SLVSLQ7 March 2026 SN74LVC241A
PRODUCTION DATA
The SN74LVC241A is an octal buffer with 3-state outputs. The device is configured into two banks of four drivers, each controlled by an output enable pin.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC241A | PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
| DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3.0mm | |
| RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |
Functional Block Diagram