SLVSLU5 March   2026 DRV3263-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Package Option Addendum
    2. 6.2 Tape and Reel Information

Description

The DRV3263-Q1 is an integrated smart gate driver for 48V automotive three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV3263-Q1 generates the correct gate drive voltages using an external 12V supply and an integrated bootstrap diode for the high-side MOSFETs. A trickle charge pump allows for the gate drivers to support 100% PWM duty cycle control and provides overdrive gate drive voltage for driving external switches, which can be controlled through dedicated cutoff driver pins.

The DRV3263-Q1 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset and low gain error of the amplifiers enable the system to obtain precise motor current measurements.

A wide range of diagnostics and protection features are integrated with the DRV3263-Q1, enabling a robust motor drive system design and reduce external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
DRV3263-Q1 QFN (48) 7mm × 7mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
DRV3263-Q1 Simplified Schematic Simplified Schematic