SLVSLZ7 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Quick Start Setup
    2. 2.2 EVM Operation
      1. 2.2.1 Current Sensing Operation
        1. 2.2.1.1 Detailed Setup
    3. 2.3 Circuitry
      1. 2.3.1 Current Sensing IC
      2. 2.3.2 Input Signal Path
      3. 2.3.3 Digital Circuitry
    4. 2.4 PAMB Compatibility
  8. 3Software
    1. 3.1 Setup
      1. 3.1.1 Driver Installation
      2. 3.1.2 Firmware
        1. 3.1.2.1 Firmware Debug
      3. 3.1.3 GUI Setup and Connection
        1. 3.1.3.1 Initial Setup
        2. 3.1.3.2 GUI to EVM Connection
    2. 3.2 GUI Operation
      1. 3.2.1 Homepage Tab
      2. 3.2.2 Registers Tab
      3. 3.2.3 Results Data Tab
    3. 3.3 Direct EVM USB Communication
      1. 3.3.1 Standard USB Read and Write Operations
      2. 3.3.2 Collect Data Through the USB BULK Channel
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Digital Circuitry

This section describes the digital circuitry around the device.

J2 and J3 are the main header pins that connect the digital and power pins to the SCB Controller or other EVMs. J3 connects to the SCB or EVM on the right, while J2 connects to more EVMs on the left. R11 and R12 are used as pullup resistors for the main I2C Bus.

SW0 sets the I2C address of the device. This can be useful when using the EVM with a custom controller (other than the SCB Controller), or when connecting multiple EVMs together. Currently the SCB Controller and GUI are set up to use four EVMs at a time.

The INA3221 features four ALERT pins. Each pin includes a pullup resistor and an indicator LED with a current-limiting resistor. Open-drain buffers U2 and U3 combine these individual alerts into a single ALERT bus forwarded to J2 and J3, providing electrical isolation to prevent signal back-propagation. R20 serves as the pullup resistor for the combined ALERT bus. Below are the hardware configurations for each ALERT channel:

ALERTTestpoint LabelPullup ResistorPullup VoltageLEDCurrent-Limit ResistorBuffer IC
Timing ControlTCR17VSD5R18U2
WarningWarningR15VSD4R16U2
CriticalCriticalR13VSD3R14U2
Power ValidPVRPU with optional RDIV dividerVPUD2R19U3

C6 and C7 are bypass capacitors placed near the buffers U2 and U3 respectively to mitigate power supply noise and to help provide current quickly to the device when needed.

The pullup voltage for PV can be provided directly on the VPU testpoint. If VPU is above the maximum voltage rating limit for the Power Valid pin (6 Volts), then you will need to populate RDIV to divide the voltage to within the device limits. RPU is pre-populated with a 10 kΩ resistor.

When connecting multiple EVMs together, if the pullup resistors for the I2C Bus or the ALERT Bus are pulling up too strongly, then remove the pullup resistors from some of the EVMs.