SLVSM22 June 2026 TCAN6062
PRODUCTION DATA
The digital logic input and output levels for the device are CMOS levels with respect to VCC. For TCAN6062V, these are referred to VIO for compatibility with MCUs having 1.8V, 2.5V, 3.3V, or 5V supply.
| Device Mode | Driver/Receiver Mode(1) | TXD Input | Bus Outputs | Driven Bus State(4) | |
|---|---|---|---|---|---|
| CANH | CANL | ||||
| Normal | SIC mode | Low | High | Low | Dominant |
| High or open | High impedance | High impedance | Biased recessive | ||
| FAST TX mode | PWM low(2) | High | Low | Level_0 | |
| PWM high(2) | Low | High | Level_1 | ||
| FAST RX mode | PWM(2) | High impedance | High impedance | Biased recessive | |
| Standby | X(3) | High impedance | High impedance | Biased to ground | |
| Device Mode | Driver/Receiver Mode | CAN Differential Inputs VID = VCANH – VCANL | Bus State | RXD Pin |
|---|---|---|---|---|
| Normal | SIC mode | VID ≥ 0.9V | Dominant | Low |
| 0.5V < VID < 0.9V | Undefined | Undefined | ||
| VIT(OOB) < VID ≤ 0.5V | Recessive | High | ||
| Open (VID ≈ 0V) | Open | |||
| VID ≤ VIT(OOB) | Out of bounds(1) | Low | ||
| FAST TX mode or FAST RX mode | VID ≥ 0.1V | Level_0 | Low | |
| -0.1V < VID < 0.1V | Undefined | Undefined | ||
| Open (VID ≈ 0V) | Open | |||
| VID ≤ -0.1V | Level_1 | High | ||
| Standby | VID ≥ 1.15V | Dominant | High Low if a remote wake event occurred See Figure 7-14 | |
| 0.4V < VID < 1.15V | Undefined | |||
| VID ≤ 0.4V | Recessive | |||
| Open (VID ≈ 0V) | Open | |||