SLVSM22 June   2026 TCAN6062

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Ratings, IEC Transients
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Characteristics
    6. 5.6  Supply Characteristics
    7. 5.7  Dissipation Ratings
    8. 5.8  Electrical Characteristics
    9. 5.9  Switching Characteristics
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Signal Improvement Capability
      2. 7.1.2 CAN XL and FAST Mode
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Pin Description
        1. 7.3.1.1 TXD
        2. 7.3.1.2 GND
        3. 7.3.1.3 VCC
        4. 7.3.1.4 RXD
        5. 7.3.1.5 VIO (only for TCAN6062V)
        6. 7.3.1.6 CANH and CANL
        7. 7.3.1.7 STB (Standby)
      2. 7.3.2  CAN Bus States
      3. 7.3.3  Pulse-Width Modulation (PWM) for FAST Mode Signaling
        1. 7.3.3.1 PWM Detection and Timing
        2. 7.3.3.2 Transition from SIC Mode to FAST RX Mode
        3. 7.3.3.3 Transition from SIC Mode to FAST TX Mode
        4. 7.3.3.4 PWM Decoding
          1. 7.3.3.4.1 PWM Detection Resolution tDECODE
          2. 7.3.3.4.2 PWM Decoding in FAST RX Mode
          3. 7.3.3.4.3 PWM Decoding in FAST TX Mode
        5. 7.3.3.5 Transition from FAST RX/TX Modes to SIC Mode
      4. 7.3.4  Out-of-Bounds (OOB) Comparator
      5. 7.3.5  TXD Dominant Timeout (DTO)
      6. 7.3.6  CAN Bus short-circuit current limiting
      7. 7.3.7  Thermal Shutdown (TSD)
      8. 7.3.8  Undervoltage Lockout
      9. 7.3.9  Unpowered Device
      10. 7.3.10 Floating pins
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating Modes
      2. 7.4.2 Normal Mode
      3. 7.4.3 Standby Mode
        1. 7.4.3.1 Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode
      4. 7.4.4 Driver and Receiver Function
  9. 8 Application and Implementation
    1. 8.1 Typical Application
      1. 8.1.1 Design Requirements
        1. 8.1.1.1 CAN Termination
      2. 8.1.2 Detailed Design Procedures
        1. 8.1.2.1 Bus Loading, Length and Number of Nodes
    2. 8.2 System Examples
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Transition from SIC Mode to FAST TX Mode

When the TXD pin is LOW for at least tSELECT, FAST TX mode becomes pre-selected. After this pre-selection, two valid consecutive low-to-high rising edges on TXD within tSymbolNom will cause the device to transition to FAST TX mode as shown in Figure 7-8 below. The CAN transmitter will switch from dominant to level_0 within tProp(BusDom-BusLevel0) after the second valid consecutive low-to-high rising edge on TXD.

TCAN6062 FAST TX Mode SelectionFigure 7-8 FAST TX Mode Selection
In FAST TX mode, both the FAST receiver and FAST transmitter are active. The FAST receiver decodes the information on the CAN bus using FAST RX thresholds and passes this information to RXD. The FAST transmitter decodes the PWM on the TXD pin and drives the corresponding level_0 or level_1 signal onto the CAN bus. See Table 7-5 and Section 7.3.3.4.3.