SLVSM74 July   2026

 

  1.   1
  2. 1Description
  3. 2Features
  4.   4
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
  6. 4Implementation Results
    1. 4.1 Evaluation Setup Requirement
    2. 4.2 Setup
      1. 4.2.1 Connection Diagram
      2. 4.2.2 Power Supply
      3. 4.2.3 Clock Output
      4. 4.2.4 EVM Header Configuration
      5. 4.2.5 Configuring the Output Clock Termination
    3. 4.3 Performance Data and Results
      1. 4.3.1 Typical Measurement
  7. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout and Layer Stack-Up
      1. 5.2.1 PCB Layer Stack-Up
      2. 5.2.2 PCB Layout
    3. 5.3 Bill of Materials (BOM)
  8. 6Additional Information
    1.     Trademarks
  9. 7Related Documentation

Power Supply

Set the jumpers according to the table below.

Table 4-1 Power Supply Jumper Configuration
Input SourceVoltage RegulatorPins to Short on J7Pins to Short on J8
5V USBLDO3-41-2
EXTINLDO1-21-2
Bypassopen3-4

To use the onboard voltage regulators, apply between 3.6V and 5V to the EXTIN SMA connector (P5), or supply 5V using the mini USB connector. The voltage regulator provides 2.5V or 3.3V to the LMK6L device based on the jumper selection of J10.

To bypass the onboard voltage regulators and use an external supply directly, remove the jumper from J7 and short pins 3-4 on J8.