SLVSM74 July 2026
Table 4-2 summarizes the EVM header configurations to connect and route power to the VDD domains of the individual devices, in addition to the individual output enable (OE), standby (ST), or frequency select (FSEL) pins depending on the device populated.
| Component | Name | Description |
|---|---|---|
| J7,J8 | VDD | VDD Supply Voltage Source J7: Tie pins 3-4 (default) J8: Tie pins 1-2 (default) By default, VDD is sourced from USB power supply and onboard LDO. See Table 4-1 for more details |
| J10 | VDD_Reg | VDD_Reg Voltage Level Tie pins 3-4 (default): Selects VDD = 3.3V Tie pins 1-2: Selects VDD = 2.5V |
| J2, J4, J9 | Oscillator pin 1 and 2 (OE and FSEL) | Oscillator Pin 1 (OE) Tie pins 1-3 (default): Pull LMK6L OE to VDD, clock output is enabled Tie pins 3-5: Pull LMK6L OE to GND, clock output is disabled Oscillator Pin 2 (FSEL) Tie pins 2-4 (default): Pull LMK6L FSEL to VDD, output frequency = 312.5MHz Tie pins 4-6: Pull LMK6L FSEL to GND, output frequency = 156.25MHz Jumper removed: LMK6L FSEL is internally biased to mid-level, output frequency = 625MHz |