SLVSME6 May   2026 DRV8378

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Device and Documentation Support
    1. 5.1 Documentation Support
      1. 5.1.1 Related Documentation
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The DRV8378 provides a single-chip integrated FET power stage for driving brushless-DC motors. The DRV8378 integrates three 1/2-H bridges with 70V absolute maximum capability and a very low RDS(ON) of 58mΩ (high-side plus low-side) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. An integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits. Each output driver channel consists of N-channel power MOSFETs configured in a half-bridge configuration.

DRV8378 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. The DRV8378 is capable of driving a PWM frequency up to 200kHz.

Device Information
PART NUMBER PACKAGE BODY SIZE (NOM)
PDRV8378GHVERR(1) VQFN (23) 6.00mm × 4.00mm
Device available for preview only.
DRV8378 Simplified Schematics for DRV8378H/S Simplified Schematics for DRV8378H/S
DRV8378 Simplified Schematics for DRV8378G Simplified Schematics for DRV8378G