SLVSMF4
May 2026
AMC4311R
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.1.1
Related Documentation
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
PACKAGE OPTION ADDENDUM
6.1
Mechanical Data
1
Features
Single-supply operation (3.3V or 5V) with integrated DC/DC converter
DC/DC external load current: 8mA (maximum)
High input impedance: 1.3GΩ (typical)
Linear input voltage range: 50mV to 2.0V
Single-ended output, ratiometric to V
REFIN
Reference Input: 2.7V to 5.5V
Low DC errors:
Offset error:
±1.5mV (maximum)
Offset drift:
±30µV/°C (maximum)
Gain error:
±0.25% (maximum)
Gain drift:
±40ppm/°C (maximum)
Nonlinearity:
±0.08% (maximum)
High CMTI:
150V/ns (minimum)
Low EMI: Meets CISPR-11 and CISPR-25 standards
System-level diagnostic features
Isolation ratings:Reinforced isolation
Safety-related certifications:
DIN EN IEC 60747-17 (VDE 0884-17)
UL1577
Fully specified over the industrial temperature range: –40°C to +125°C