SLVSMK6 June 2026 TLC69624-Q1
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TLC69624QDAPRQ1 | HTSSOP | DAP | 32 | 2500 | 330 | 24.4 | 8.8 | 11.8 | 1.8 | 12 | 24 | Q1 |
| TLC69624QRSNRQ1 | WQFN | RSN | 32 | 5000 | 330 | 12.4 | 4.25 | 4.25 | 1.15 | 8 | 12 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TLC69624QDAPRQ1 | HTSSOP | DAP | 32 | 2500 | 356 | 356 | 45 |
| TLC69624QRSNRQ1 | WQFN | RSN | 32 | 5000 | 367 | 367 | 35 |