SLVSMM0 June 2026 BQ25996
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BQ25996YFFR | DSBGA | YFF | 80 | 3000 | 330.0 | 12.4 | 3.4 | 4.45 | 0.75 | 8.0 | 12.0 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| BQ25996YFFR | DSBGA | YFF | 80 | 3000 | 367.0 | 367.0 | 35.0 |