SLVSMQ1 July   2026 TMUXL5412

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  ±15V Dual Supply: Electrical Characteristics 
    6. 5.6  ±15V Dual Supply: Switching Characteristics 
    7. 5.7  48V Single Supply: Electrical Characteristics 
    8. 5.8  48V Single Supply: Switching Characteristics 
    9. 5.9  12V Single Supply: Electrical Characteristics 
    10. 5.10 12V Single Supply: Switching Characteristics 
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  tON and tOFF Time
    5. 6.5  Propagation Delay
    6. 6.6  Charge Injection
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + Noise
    11. 6.11 Power Supply Rejection Ratio (PSRR)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.2V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 Power-Up Sequence Free
    4. 7.4 Device Functional Modes
      1. 7.4.1 Truth Tables
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Typical Application - Gain Switching
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Application Curve
    2. 8.2 Power Supply Recommendations
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TMUXL5412 16-Pin PW (TSSOP) & DYY (SOT-23-THN)
            Package (Top View)Figure 4-1 16-Pin PW (TSSOP) & DYY (SOT-23-THN) Package (Top View)
Table 4-1 Pin Functions
PINTYPE(1)DESCRIPTION
NAMETSSOP & SOT-23-THN
D12I/ODrain pin 1. Can be an input or output.
D215I/ODrain pin 2. Can be an input or output.
D310I/ODrain pin 3. Can be an input or output.
D47I/ODrain pin 4. Can be an input or output.
GND5PGround (0V) reference.
N.C.12— No internal connection. Can be shorted to GND or left floating
S13I/OSource pin 1. Can be an input or output.
S214I/OSource pin 2. Can be an input or output.
S311I/OSource pin 3. Can be an input or output.
S46I/OSource pin 4. Can be an input or output.
SEL11ILogic control input 1, has internal pull-down resistor. Controls channel 1 state as provided in Table 7-1.
SEL216ILogic control input 2, has internal pull-down resistor. Controls channel 2 state as provided in Table 7-1.
SEL39ILogic control input 3, has internal pull-down resistor. Controls channel 3 state as provided in Table 7-1.
SEL48ILogic control input 4, has internal pull-down resistor. Controls channel 4 state as provided in Table 7-1.
VDD13PPositive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND
VSS4PNegative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10 µF between VSS and GND. In single-supply applications, this pin must be connected to ground.
I = input, O = output, I/O = input and output, P = power.