SLVSMS6 September 2026 SN74LVC2G04B-Q1
PRODUCTION DATA
This dual inverter is designed for 1.1V to 5.5V VCC operation. The SN74LVC2G04B-Q1 device performs the Boolean function Y = A.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC2G04B-Q1 | DBV (SOT-23, 6) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
| DCK (SC70, 6) | 2mm × 2.1mm | 2mm × 1.25mm |
Logic Diagram (Positive Logic)