SLVSMU6 September 2026 SN74LVC1G27B-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VOH | IOH= –100μA | 1.1V to 5.5V | VCC - 0.1 | V | ||
| IOH= –4mA | 1.65V | 1.2 | V | |||
| IOH= –8mA | 2.3V | 1.9 | V | |||
| IOH= –12mA | 2.7V | 2.2 | V | |||
| IOH= –16mA | 3V | 2.4 | V | |||
| IOH= –24mA | 3V | 2.3 | V | |||
| IOH= –32mA | 4.5V | 3.8 | V | |||
| VOL | IOL= 100μA | 1.1V to 5.5V | 0.15 | V | ||
| IOL= 4mA | 1.65V | 0.45 | V | |||
| IOL= 8mA | 2.3V | 0.3 | V | |||
| IOL= 12mA | 2.7V | 0.4 | V | |||
| IOL= 16mA | 3V | 0.4 | V | |||
| IOL= 24mA | 3V | 0.55 | V | |||
| IOL= 32mA | 4.5V | 0.55 | V | |||
| II | VI = VCC or GND | VCC = 0V to 5.5V | ±0.01 | ±5 | µA | |
| IOFF | VI or VO = VCC | VCC = 0V | ±0.1 | ±10 | µA | |
| ICC | VI = VCC or GND, IO = 0 | VCC = 1.1V to 5.5V | 0.01 | 10 | µA | |
| ΔICC | One input at VCC - 0.6V, other inputs at VCC or GND | 3.0V to 5.5V | 500 | µA | ||
| CI | VI = VCC or GND | 3.3V | 3.5 | pF | ||
| CO | VO = VCC or GND | 3.3V | 6.3 | pF | ||