SLVSMW7 July 2026 SN74LVC245B
PRODUCTION DATA
Phase relationships between waveforms are selected arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt ≤ 2.5ns.
The outputs are measured individually with one input transition per measurement.
| TEST | S1 | S2 |
|---|---|---|
| tPLH, tPHL | OPEN | OPEN |
| tPLZ, tPZL | CLOSED | OPEN |
| tPHZ, tPZH | OPEN | CLOSED |
| VCC | Vt | RL | CL | ΔV | VLOAD |
|---|---|---|---|---|---|
| 1.2V ± 0.1V | VCC/2 | 2kΩ | 30pF | 0.1V | 2×VCC |
| 1.5V ± 0.12V | VCC/2 | 2kΩ | 30pF | 0.1V | 2×VCC |
| 1.8V ± 0.15V | VCC/2 | 1kΩ | 30pF | 0.15V | 2×VCC |
| 2.5V ± 0.2V | VCC/2 | 500Ω | 30pF | 0.15V | 2×VCC |
| 2.7V | 1.5V | 500Ω | 50pF | 0.3V | 6V |
| 3.3V ± 0.3V | 1.5V | 500Ω | 50pF | 0.3V | 6V |