SLVSN80 October   2026 BQ79800-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Mechanical, Packaging, and Orderable Information
    1. 5.1 Package Option Addendum
    2. 5.2 Tape and Reel Information
    3. 5.3 Mechanical Data

Description

The device is used to translate SPI to Vertical Interface (VIF2) to communicate with a stack of BQ798xx cell monitors or pack monitors. There are 18 GPIOs that can be used for SPI/I2C communication, digital IOs, or fault interrupts from peripheral devices. The device can function as a SPI HUB and interface with upto 8 separate SPI devices/groups. Ultra-low current consumption in DEEP SLEEP mode supports reverse wakeup of an MCU through the 5V nFAULT pin or a PMIC through the 12V INH pin. The isolated bi-directional daisy chain ports support both capacitor and transformer based isolation.

Package Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
BQ79800-Q1HTQFP (48-pin)7mm × 7mm
For all available packages, see Section 5.

BQ79800-Q1 Simplified System Diagram

Simplified System Diagram