SLVSNK1 August   2026 TAS6684A-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Options
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 45V supply voltage, 50V load dump
    • Support for 1.8V and 3.3V I/O
    • I2C control with 8 address options
    • <2-W idle power loss at 14.4V, <8uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Real-time temperature monitor for each channel
    • Open load, Shorted load detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192kHz
    • Low latency < 100us at 96k sample rate
  • Audio outputs
    • 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
    • 384kHz to 2MHz configurable output switching frequency
    • Up to 13A channel output current
    • 400VA peak BTL output power
    • 118W (45V, 8Ω, 1% THD, BTL)
    • 218W (45V, 4Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8Ω, 1W, 1kHz)
    • 111dB SNR
    • 37µV (14.4V), 80µV (45V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum