SLVSNL7 September 2026 SN74LVC1G125B
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.1 | 5.5 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | High or low state | 0 | VCC | V |
| VO | Output voltage | High Impedance | 0 | 5.5 | V |
| VIH | High-level input voltage | VCC = 1.1V to 1.95V | 0.65 × VCC | V | |
| VCC = 2.3V to 2.7V | 1.7 | ||||
| VCC = 3V to 3.3V | 2 | ||||
| VCC = 4.5V to 5.5V | 0.7 × VCC | ||||
| VIL | Low-Level input voltage | VCC = 1.1V to 1.95V | 0.35 × VCC | V | |
| VCC = 2.3V to 2.7V | 0.7 | ||||
| VCC = 3V to 3.3V | 0.8 | ||||
| VCC = 4.5V to 5.5V | 0.3 × VCC | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 1.1V to 2.7V | 20 | ns/V | |
| VCC = 3.3V ± 0.3V | 10 | ||||
| VCC = 5V ± 0.5V | 5 | ||||
| TA | Operating free-air temperature | -40 | 125 | °C | |