SLVSNM8
August 2026
TAS6884-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Related Products
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Package Option Addendum
7.2
Tape and Reel Information
7.3
Mechanical Data
1
Features
AEC-Q100 qualified for automotive applications
Temperature grade 1: –40°C to +125°C, T
A
General operation
4.5V to 48V supply voltage, 50V load dump
Support for 1.8V and 3.3V I/O
I
2
C control with 8 address options
<2W idle power loss at 14.4V, <8µA max VBAT+PVDD shutdown loss
Integrated DSP processing
Class-H supply voltage control
Thermal monitoring and foldback
Clip detection, PVDD monitoring and foldback
Output current sensing by channel using I
2
S/TDM
No need for external circuitry
Real-time load diagnostics
Monitor output conditions Open load, Shorted load while playing audio
Real-time temperature monitor for each channel
DC and AC Standby load diagnostics
Audio inputs
2-4 channel I
2
S or 4-16 channel TDM input
Input sample rates: 44.1, 48, 96, 192kHz
Low latency <100µs at 96k sample rate
Audio outputs
384kHz to 2MHz configurable output switching frequency
Up to 13A channel output current
400VA peak BTL output power
136W (48V, 8Ω, 1% THD+N, BTL)
250W (48V, 4Ω, 1% THD+N, BTL)
418W (45V, 2Ω, 1% THD+N, PBTL)
Audio Performance
THD+N 0.03% (8Ω, 1W, 1kHz)
111dB SNR
37µV (14.4V), 80µV (45V) output noise
Protection
Output short protection
DC offset, undervoltage and overvoltage
Configurable overtemperature warning and individual channel shutdown
I
2
C temperature and supply voltage readout
Easily meet CISPR25L5 EMC specification
Advanced spread-spectrum