SLVSNV0
September 2026
TPSM706A5
PRODUCT PREVIEW
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Development Support
4.2
Documentation Support
4.2.1
Related Documentation
4.2.1.1
Low-EMI Design Resources
4.2.1.2
Thermal Design Resources
4.2.1.3
PCB Layout Resources
4.3
Receiving Notification of Documentation Updates
4.4
Support Resources
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Glossary
5
Mechanical, Packaging, and Orderable Information
1
Features
Wide V
IN
range of 5V to 65V (80V transients)
Adjustable output voltage from 1V to 16V or fixed output options of 5V or 12V
Synchronous buck DC/DC module: 15A
9.2mm × 8.8mm × 4.9mm Enhanced
HotRod™
QFN package with an exposed 1.5μH inductor
Low R
DS(on)
gallium-nitride (
GaN
) power FETs
Integrated DCR current sense, VCC, BST, and high-frequency bypass capacitors
Frequency adjustable from 200kHz to 2.64MHz
25ns t
ON(min)
for high step-down conversion
CV or CC regulation with dynamic adjustment
High efficiency across the full load range
92% at 48V
IN
, 3.3V
OUT
, 15A, 300kHz
Optimized near-zero deadtime switching
Multiphase stackable for higher output current
Dual-input VCC subregulator with BIAS option
Designed for ultra-low emissions requirements
Spread spectrum (DRSS) frequency modulation
Optional external clock synchronization
Selectable FPWM or PFM mode at light loads
Integrated passive components
Integrated protection features for robust design
Hiccup-mode overcurrent protection
Average output current monitoring (IMON)
Precision enable and PGOOD functions
VIN, VCC, and gate-drive UVLO protection