SLVT202 may 2023 ESD1LIN24 , ESD1LIN24-Q1 , ESD751-Q1 , ESD761-Q1 , TSM24CA-Q1
Local Interconnect Network (LIN) was developed to address the need for cost-effective networks to create communication between the devices where speed is not a critical requirement. LIN is a broadcasting, single wire, serial network protocol that supports communications up to 19.2Kbit/s at a bus length of 40 meters. LIN bus is typically a multi-point, low-cost communication line used for expansion within the peripheral devices in conjunction with the CAN bus in an automotive system.
LIN is a serial communication based, leader-follower network where a leader sends a header signal to up to 15 follower nodes which triggers the follower nodes to send a signal back to leader. This is referred to as a LIN cluster. LIN clusters can communicate with each other when connected via a CAN bus.
The LIN ESD diode is connected between the Ground and LIN bus, which in turn is pulled up to VBAT as the previous image illustrates.
Design Considerations
| CAN Device | Number of Channels | VRWM (V) | IEC61000-4-2 Contact (kV) | Line Capacitance (pF) |
Clamping Voltage (V) | Package Size (mm) |
|---|---|---|---|---|---|---|
| ESD1LIN24-Q1 | 1 | 24 | 30 | 3 | 37 | SOD323 (2.50 x 1.20) |
| ESD751-Q1 | 1 | 24 | 22 | 1.6 | 36.5 | SOD523 (1.60 x 0.80) |
| ESD761-Q1 | 1 | 24 | 15 | 1.1 | 36.3 | X1SON (1.00 x 0.60) |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, on-state resistance, and other features.
Target Applications and End Equipment
Learn More