SLVT223 August 2025
This automotive µDC/DC converter reference design demonstrates a non-synchronous half-bridge inductor-inductor-capacitor (LLC) converter, which covers an input voltage range of 225V to 450V using the UCC256612-Q1. The output voltage is 48V with a maximum load current of 6.25A. The design can operate down to 196V before turning off. Secondary-side regulation is achieved by using the opto-emulator ISOM8110-Q1.