SLVT224
October 2025
1
Description
Resources
Features
Applications
1
Trademarks
Features
Peak efficiency: 98.5%
PFC operating frequency: 65 kHz
LLC operating frequency: 100kHz and 1.5MHz
Dimensions: 800mm × 160mm × 32mm