SLVT227A October 2025 – January 2026
Switching behavior is shown in the following figures. C1: Vds of Q1, C4: SW pin of U2.
Figure 3-1 Switching Waveforms at 180VAC and 4A
Load
Figure 3-2 Switching Waveforms at 230VAC
and 4A Load
Figure 3-3 Switching Waveforms at 275VAC
and 4A Load