SLVT236
December 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Load Regulation
2.3
Thermal Images
2.4
Bode Plots
2.4.1
195VAC Input Voltage
2.4.2
230VAC Input Voltage
2.4.3
265VAC Input Voltage
3
Waveforms
3.1
Switching
3.1.1
Primary Switch-node
3.1.2
Secondary Switch-node
3.1.2.1
195VAC Input Voltage
3.1.2.2
230VAC Input Voltage
3.1.2.2.1
30mA Output Current
3.1.2.2.2
200mA Output Current
3.1.2.2.3
2.5A Output Current
3.1.2.3
265V Input Voltage
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.4.1
1.25A to 2.5A Load Steps
3.4.2
0.4A to 2.5A Load Steps
3.4.3
0A to 2.5A Load Steps
3.5
Start-up Sequence
3.5.1
195VAC Input Voltage
3.5.2
265VAC Input Voltage
3.6
Shutdown Sequence
4
Trademarks
3.1.2.3
265V Input Voltage
Figure 3-9
Secondary Switch-node for 265V
AC
Input Voltage and 2.5A Output Voltage