SLVT246 April   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Load Regulation
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-up Sequence

Features

  • Primary-side regulated flyback for three outputs (21V, 2W) with planar transformer
  • Peak efficiency 88% at 6W full load
  • Low transformer Parasitic capacitance (<10pF)
  • Low height (9mm)
  • Compact size in 50mm × 29mm