SLVT247
May 2026
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Regulation
2.3
Standby Power
2.4
Overcurrent Protection
2.5
Thermal Images
2.6
Bode Plots
2.7
EMI
2.7.1
Conducted Emissions 110VAC Input
2.7.2
Conducted Emissions 230VAC Input
3
Waveforms
3.1
Switching with 230VAC Input Voltage
3.1.1
No Load
3.1.2
40mA Load Current
3.1.3
100mA Load Current
3.1.4
500mA Load Current
3.1.5
1.25A Load Current
3.2
Switching with 565VDC Input Voltage
3.2.1
No Load
3.2.2
1.25A Load Current
3.3
Output Voltage Ripple
3.3.1
110VAC Input 1.25A Load
3.3.2
230VAC Input 1.25A Load
3.4
Input Ripple with 85VAC / 60Hz input
3.5
Load Transients
3.5.1
85VAC Input
3.5.2
273VAC input
3.6
Start-up Sequence
3.6.1
Input voltage 85VAC
3.6.1.1
1.25 Load Current
3.6.1.2
No load
3.6.2
Input voltage 272VAC
3.6.2.1
1.25A Load Current
3.6.2.2
No Load
3.7
Shutdown Sequence
3.7.1
Input Voltage 230VAC
Trademarks
3.1.3
100mA Load Current
Figure 3-5
Switching with 100mA Load (20µs/div)