SLVT252
June 2026
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up Sequence
4
Trademarks
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input voltage
70V to 110V
Output voltage
12V
Maximum output current
42A
Switching frequency
300kHz (primary side)