SLVU135A June   2005  – June 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 Adjustable Output IC U1 Operation
      2. 1.3.2 Fixed Output Operation
  3. 2Setup
    1. 2.1 Input / Output Connector Descriptions
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Related Documentation From Texas Instruments
  7. 6Revision History

Performance Specification

Table 1-1 provides a summary of the TPS62110EVM-101 performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
SpecificationTest ConditionsMinTypMaxUnit
Input Voltage3.617V
Output VoltageIout = 10 mA to 1500 mA3.2673.33.333V
Output Current01500mA
Low Battery Output (LBO)VIN5.86.06.2V
Power Good (PG)VOUT3.25V