SLVU192B
February 2007 – January 2022
Trademarks
1
Introduction
1.1
Description
1.2
Applications
1.3
Features
2
TPS40077EVM-001 Electrical Performance Specifications
3
Schematic
3.1
Adjusting Output Voltage (R3 and R13)
3.2
Disable (J3)
3.3
Test Set Up
3.3.1
Equipment
3.3.1.1
Voltage Source
3.3.1.2
Meters
3.3.1.3
Loads
3.3.1.4
Oscilloscope
3.3.1.5
Recommended Wire Gauge
3.4
Equipment Setup
3.4.1
Procedure
3.4.2
Diagram
3.5
Start-Up/Shut Down Procedure
3.6
Control Loop Gain and Phase Measurement Procedure
3.7
Equipment Shutdown
4
TPS40077EVM Typical Performance Data and Characteristic Curves
4.1
Efficiency
4.2
Line and Load Regulation
4.3
Output Ripple
4.4
Transient Response
4.5
Bode Plot
5
EVM Assembly Drawings and Layout
6
List of Materials
7
Revision History
3.5
Start-Up/Shut Down Procedure
Increase V
12V_IN
from 0 V
DC
to 12 V
DC
.
Vary LOAD1 from 0 A
DC
–10 A
DC
.
Vary V
12V_IN
from 8 V
DC
to 16 V
DC
.
Decrease LOAD1 to 0 A.