SLVU276A February 2009 – October 2021 TPS54332
Table 4-1 presents the bill of materials for the TPS54332EVM-416.
| Count | RefDes | Value | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|---|
| 0 | C1 | Capacitor, Ceramic, 25 V, X5R, 10% | 1206 | |||
| 1 | C2 | 10 μF | Capacitor, Ceramic, 25 V, X5R, 10% | 1206 | GRM31CR61E106KA12 | muRata |
| 1 | C3, C8 | 47 μF | Capacitor, Ceramic, 10 V, X5R, 10% | 1210 | Std | Std |
| 1 | C4 | 0.1 μF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| 1 | C5 | 0.015 μF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| 1 | C6 | 180 pF | Capacitor, Ceramic, 50 V, NPO, 5% | 0603 | Std | Std |
| 1 | C7 | 10 pF | Capacitor, Ceramic, 50 V, NPO, 5% | 0603 | Std | Std |
| 1 | D1 | B320A | Diode, Schottky, 3 A, 20 V | SMA 0.27 × 0.25 inch | B320A | Diodes Inc |
| 2 | J1, J4 | ED1514 | Terminal Block, 2-pin, 6-A, 3.5mm | 0.100 × 2 | ED1514 | OST |
| 2 | J2, J3 | PTC36SAAN | Header, 2-pin, 100-mil spacing, (36-pin strip) | 0.402 × 0.394 inch | PTC36SAAN | |
| 1 | L1 | 2.5 μH | Inductor, SMT, 9.26 A, 10 mΩ | 0603 | MSS1038-252NX_ | Coilcraft |
| 1 | R1 | 150 KΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R2 | 48.7 KΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R3 | 75.0 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R4 | 0 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R5 | 10.2 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R6 | 4.75 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 0 | R7 | Resistor, Chip, 1/16W, 1% | 0.100 × 0.100 inch | Std | Std | |
| 3 | TP1, TP3, TP5 | 5000 | Test Point, Red, Thru Hole Color Keyed | 0.100 × 0.100 inch | 5000 | Keystone |
| 3 | TP2, TP4, TP6 | 5001 | Test Point, Black, Thru Hole Color Keyed | SO8[DDA] | 5001 | Keystone |
| 1 | U1 | TPS54332DDA | IC, Step-Down Swift Converter, 3.5 V–28 V, 3.5 A | TPS54332DDA | TI | |
| 1 | PCB | HPA416 | Any | |||
| 1 | Shunt | 929950-00 | 3M |