SLVU353A November 2009 – October 2021 TPS54326
Table 1-2 provides a summary of the TPS5432EVM-540 performance specifications. Specifications are given for an input voltage of VIN = 12V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| Specifications | Test Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| Input voltage range (VIN) | 4.5 | 12 | 18 | V | ||
| CH1 | Output voltage | 1.05 | V | |||
| Operating frequency | VIN = 12 V, IO = 1 A | 700 | kHz | |||
| Output current range | 0 | 3 | A | |||
| Over current limit | VIN = 12 V | 4.1 | A | |||
| Output ripple voltage | VIN = 12 V, IO = 3 A | 7 | mVPP | |||