SLVU379A August 2010 – August 2021 TPS54521
Figure 2-7 shows the TPS54521EVM-607 output voltage ripple. The output current is the rated full load of 5 A and VIN = 12 V. The ripple voltage is measured directly across the output capacitors.
Figure 2-7 TPS54521EVM-607 Output Ripple