SLVU469B June 2011 – May 2021 TPS65253
The TPS65253 PMIC is designed to provide 3.5-A and 2.5-A continuous outputs with an operational range of 4.5 V to 16 V and an externally set switching frequency ranging from 300 kHz to 1.2 MHz. When the PMIC is not fully loaded, buck1 can be loaded to 4 A and buck 2 to 3 A.
As there are many possible options to set the converters, Table 2-1 presents the performance specification summary for the EVM.
| EVM | TEST CONDITIONS | OUTPUT CURRENT RANGE |
|---|---|---|
| TPS65253EVM | VIN = 4.5 V to 16 V fsw = 500 kHz |
Buck1, 1.2 V, 3.5 A |
| Buck2, 3.3 V, 2.5 A | ||
| (25°C ambient) |
This evaluation module is designed to provide access to the features of the TPS65253. Some modifications can be made to this module to test performance at different input and output voltages, current and frequency operation. Please contact TI Field Applications Group for advice on these matters.