SLVU889A April   2013  – August 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Output Filter and Closed-Loop Response
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Output Voltage Setpoint

To change the output voltage of the EVMs, it is necessary to change the value of resistor R1. Changing the value of R1 can change the output voltage above 0.765 V. The value of R1 for a specific output voltage can be calculated using Equation 1.

For output voltage from 0.76 V to 5.5 V:

Equation 1. GUID-9A1905F7-621C-4C1F-8A45-4D75D47B9192-low.gif

Table 3-1 lists the R1 values for some common output voltages. A feedforward capacitor (C4) may be used to improve phase margin. Feedforward capacitors are most effective for higher output voltages of 1.8 V or above. Pads for this component (C4) are provided on the printed-circuit board (PCB). Note that the resistor values given in Table 3-1 are standard values and not the exact value calculated using Equation 1.

Table 3-1 Output Voltages
OUTPUT VOLTAGE
(V)
R1 (kΩ)R2 (kΩ)C4 (pF)(1)L1 (µH)C9 + C10 +C11 (µF)
MINTYPMAXMINTYPMAXMINMAX
16.8122.151502201.01.54.72268
1.058.2522.151502201.01.54.72268
1.212.722.151001.01.54.72268
1.521.522.15681.01.54.72268
1.830.122.15221.21.54.72268
2.549.922.15221.52.24.72268
3.373.222.12221.82.24.72268
512422.12222.23.34.72268
Optional