SLVU944B October 2015 – October 2020 TPS7H1101-SP
Waveforms below indicate the transient response behavior of the LDO for 50% step load change.
Channel 1: Output voltage overshoot / undershoot
Channel 2: Step load in current
Channel 3: Input voltage
Figure 3-7 Load
Transient Response: Step Load 0.1 A to 1.6 mA
Figure 3-8 Expanded
View Overshoot
Figure 3-9 Expanded
View Undershoot