SLVUAD3A March 2015 – May 2021
The TPS62184EVM-581 supports modifications to achieve a lower total solution profile (height). The current EVM gives a maximum height of 2.1 mm. To obtain a lower profile solution, replace both inductors L1 and L2 with a suitable inductor of lower height. An option is the DFE252012P series from Toko which has a maximum profile of 1.2 mm. These inductors fit well on the existing pads for L1 and L2.