SLVUAL5A December 2015 – August 2021
The TPS562201EVM-715 response to load transient is shown in Figure 4-5. The current steps and slew rates are indicated in the figures. Total peak-to-peak voltage variation is as shown.
Figure 4-5 Load Transient Response, 25% to 75% Load Step