SLVUBG9 June   2018 TPS61372

 

  1.   TPS61372EVM-033 Evaluation Module User Guide
    1.     Trademarks
    2. 1 Setup
    3. 2 Schematic
    4. 3 PCB
    5. 4 Bill of Material

Bill of Material

The part number of the components used in the TPS61372EVM can be found in the Table 2.

Table 2. Bill of Materials

Designator Quantity Value Description Package
Reference
Part Number Manufacturer
PCB1 1 Printed Circuit Board BMC033 Any
C1 1 0.1µF CAP, CERM, 0.1 µF, 16 V, ± 10%, X5R, 0402 0402 GRM155R61C104KA88D MuRata
C2 1 150µF CAP, Tantalum Polymer, 150 µF, 16 V, ± 20%, 0.05 ohm, 7343-31 SMD 7343-31 16TQC150MYF Panasonic
C3, C4, C5, C6 4 10µF CAP, CERM, 10 µF, 25 V, ± 20%, X5R, 0603 0603 GRM188R61E106MA73D MuRata
C7 1 680pF CAP, CERM, 680 pF, 25 V, ± 5%, C0G/NP0, 0402 0402 GRM1555C1E681JA01D MuRata
J1, J2, J3, J4 4 Terminal, Turret, TH, Double Keystone1502-2 1502-2 Keystone
J5, J6 2 Header, 100mil, 4x1, Gold, TH 4x1 Header TSW-104-07-G-S Samtec
J7, J8 2 Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
L1 1 2.2µH Inductor, Shielded, Metal Composite, 2.2 µH, 2.6 A, 0.066 ohm, SMD Inductor, 3.2x2.5mm, SMT DFE322512F-2R2M=P2 MuRata
R1 1 61.9kΩ RES, 61.9 kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040261K9FKED Vishay-Dale
R2 1 1.00MΩ RES, 1.00 M, 1%, 0.063 W, 0402 0402 RC0402FR-071ML Yageo America
R3 1 909kΩ RES, 909 kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402909KFKED Vishay-Dale
R4 1 49.9 RES, 49.9, 1%, 0.063 W, 0402 0402 RC0402FR-0749R9L Yageo America
R5 1 100kΩ RES, 100 kΩ, 1%, 0.0625 W, 0402 0402 RC0402FR-07100KL Yageo America
R6, R7 2 100kΩ RES, 100 kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
SH-JP1, SH-JP2 2 Shunt, 100mil, Gold plated, Black Shunt 2 pos. 100 mil 881545-2 TE Connectivity
U1 1 16-V, 3.6-A Synchronous Boost with Short Protection and Load Disconnect, YKB0016AEAG (DSBGA-16) YKB0016AEAG TPS61372YKBT Texas Instruments
C8 0 10pF CAP, CERM, 10 pF, 50 V,± 1%, C0G/NP0, 0402 0402 GRM1555C1H100FA01D MuRata
C9 0 1pF CAP, CERM, 1 pF, 50 V, ± 10%, C0G/NP0, 0402 0402 GRM1555C1H1R0BA01D MuRata
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A