SLVUBI2A July   2018  – October 2020

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Requirements
  4. 3 Operation Instructions
    1. 3.1 Configuring the USB to I2C Adapter
    2. 3.2 Regulator Input Supplies and Features
      1. 3.2.1 Buck 1 Input Supply
      2. 3.2.2 Mid-Vin Buck1 Features
      3. 3.2.3 Buck 2 Input Supply
      4. 3.2.4 Buck 3 Input Supply
      5. 3.2.5 Low-Vin Buck2 and Buck3 Features
      6. 3.2.6 LDO Input Supply
      7. 3.2.7 Low Noise LDO Features
    3. 3.3 Selecting the Logic Supply Voltage
  5. 4 EVM Configurations
  6. 5 Test Points
    1. 5.1 Voltage Test Points
  7. 6 Graphical User Interface
    1. 6.1 TPS650330-Q1 EVM Debugging
      1. 6.1.1 I2C Communication Port and Adapter Debugging
      2. 6.1.2 Updating MCU Firmware
    2. 6.2 Navigating the GUI
      1. 6.2.1 Home
      2. 6.2.2 Block Diagram
      3. 6.2.3 Registers
      4. 6.2.4 Device Configuration
        1. 6.2.4.1 Using Device Configuration to Define Spin Settings
        2. 6.2.4.2 Configuring the Power Sequence
      5. 6.2.5 Re-Program PMIC
    3. 6.3 In-Circuit Programming
  8. 7 Typical Performance Plots
    1. 7.1 Power Sequence Plots
    2. 7.2 Load Transient Plots
    3. 7.3 Output Voltage Ripple Plots
    4. 7.4 Efficiency Plots
    5. 7.5 LDO Output Noise
  9. 8 TPS650330-Q1 EVM Schematic
  10. 9 TPS650330-Q1 EVM PCB Layers
  11. 10TPS650330-Q1 EVM Bill of Materials
  12. 11TPS650330-Q1 Silicon Revision Changes
  13. 12Revision History

Registers

The Registers section provides an overview of the internal register map, and includes basic interfaces for each PMIC register. Figure 6-6 illustrates the register page and the primary interactive regions.

GUID-41110BB4-5CB1-4C1E-AC6C-0F9612EC08F9-low.pngFigure 6-6 Register Page Interfaces

The register table displays each register name, address, last known value from the PMIC, and corresponding bit values. Selecting a title or bit fields in the table will update the Field View column on the right side of the GUI. The Field View displays the individual fields contained within the associated register address. Within the register page, clicking a blue icon containing a question mark (?) will expand additional descriptions if available. The expanded description views can then be closed by clicking the red (x) icon.

This register page can poll the device periodically using the Auto Read feature in the top right corner, or allow manual read instructions using the Read Register and Read All Registers buttons.

A drop-down menu selection at the top right of the register map indicates how the registers are written as the user interacts with the register page. With Immediate selected, any update to the register page is automatically sent to the PMIC, whereas Deferred will wait for the Write Register or Write All Registers instructions before communicating with the device. After each write, the register page will automatically read the affected register address to confirm the latest value in the device.