SLVUBV4A December   2020  – December 2021

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Compatibility Across Silicon Versions
  4. 3 BoosterPack Operation
  5. 4 TPS272C45EVM Schematic
  6. 5 Connection Descriptions
  7. 6 TPS272C45EVM Assembly Drawings and Layout
  8. 7 Current Limit Configuration
  9. 8 Current Sense
  10. 9 Transient Protection
  11. 10Bill of Materials
  12. 11Revision History

Bill of Materials

Table 10-1 lists the TPS272C45 Bill of Materials.

Table 10-1 TPS272C45 Bill of Materials
DesignatorValueDescriptionPackage ReferencePart NumberManufacturer
C12.2 uFCAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 08050805CGA4J3X7R1H225K125ABTDK
C21 uFCAP, CERM, 1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 08050805CGA4J3X7S2A105K125ABTDK
C3, C60.022 uFCAP, CERM, 0.022 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 06030603CGA3E2X7R2A223K080AATDK
C44700 pFCAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 06030603CGA3E2X7R2A472K080AATDK
C50.1 uFCAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 06030603GCJ188R72A104KA01DMuRata
C72.2 uFCAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 12061206CGA5L3X7S2A225K160ABTDK
C8100 pFCAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 06030603GCM1885C2A101JA16DMuRata
D1, D5200 VDiode, Switching, 200 V, 0.2 A, SOT-23SOT-23BAS21-7-FDiodes Inc.
D436 VDiode, TVS, Uni, 36 V, 58.1 Vc, SMBSMBSMBJ36A-13-FDiodes Inc.
J1/J3, J2/J4Receptacle, 2.54mm, 10x2, Tin, TH10x2 ReceptacleSSQ-110-03-T-DSamtec
J5, J6, J20, J21Standard Banana Jack, insulated, 10A, red571-0500571-0500DEM Manufacturing
J7, J22Standard Banana Jack, insulated, 10A, black571-0100571-0100DEM Manufacturing
J8, J9, J10, J11, J12, J13, J17, J18,

J23

Header, 2.54mm, 3x1, Gold, THHeader, 2.54mm, 3x1, TH961103-6804-AR3M
J14, J15, J16, J19Header, 2.54mm, 2x1, THHeader, 2.54mm, 2x1, TH961102-6404-AR3M
Q1, Q260 VMOSFET, N-CH, 60 V, 0.115 A, AEC-Q101, SOT-23SOT-232N7002Q-7-FDiodes Inc.
R1, R4, R7, R10, R11, R12, R15,

R20

4.7 kRES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603ERJ-3GEYJ472VPanasonic
R240.0 kRES, 40.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805CRCW080540K0FKEAVishay-Dale
R3, R50RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6GEY0R00VPanasonic
R648.7RES, 48.7, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060348R7FKEAVishay-Dale
R8, R9,

R19

1.0 kRES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603RCA06031K00JNEAVishay-Dale
R1310.0 kRES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6ENF1002VPanasonic
R144.99 kRES, 4.99 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6ENF4991VPanasonic
R161.00 kRES, 1.00 k, 1%, 0.25 W, 08050805ERJ-P06F1001VPanasonic
R17, R1810.0 kRES, 10.0 k, 1%, 0.1 W, 06030603M55342K12B10E0TTT Electronics/IRC
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J111x2Shunt, 100mil, Gold plated, BlackShuntSNT-100-BK-GSamtec
TP1, TP2, TP3Test Point, Multipurpose, Red, THRed Multipurpose Testpoint5010Keystone
TP4, TP5, TP6, TP11Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint5011Keystone
TP7, TP8, TP9, TP10,

TP12

Test Point, Multipurpose, Green, THGreen Multipurpose Testpoint5126Keystone
U1Single Output LDO, 100 mA, Fixed 3.3 V Output, 3 to 60 V Input, with Enable and Power Good, 8-pin MSOP (DGN), -40 to 125 degC, Green (RoHS & no Sb/Br)DGN0008CTPS7A1633DGNRTexas Instruments
U245-mΩ, 4-A, Dual-Channel Industrial Smart High-Side Switch with DiagnosticsPVQFN24TPS272C45DTexas Instruments
D2, D348 VDiode, TVS, Uni, 48 V, 77.4 Vc, 1500 W, 20 A, SMCSMCSMCJ48A-TRSTMicroelectronics
D65 VDiode, TVS, Bi, 5 V, 9.2 Vc, 400 W, 43.5 A, SMA (non-polarized)SMA (non-polarized)SMAJ5.0CALittelfuse
D73.3 VDiode, Zener, 3.3 V, 500 mW, SOD-123SOD-123MMSZ5226B-7-FDiodes Inc.
D8, D9150 VDiode, Schottky, 150 V, 1 A, SMASMASTPS1150ASTMicroelectronics