SLVUBY3A October 2020 – March 2021
Table 5-1 lists the BOM for this EVM.
| Count | Designator | Value | Description | Package Reference | Part Number | Manufacturer | |
|---|---|---|---|---|---|---|---|
| 1 | C1 | 4.7 µF | CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 | 0603 | JMK107BB7475MA-T | Taiyo Yuden | |
| 2 | C2, C4 | 10 µF | CAP, CERM, 10 µF, 10 V, ±20%, X7R, 0603 | 0603 | GRM188Z71A106MA73D | Murata | |
| 1 | C3 | 120 pF | CAP, CERM, 120 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | Std | Std | |
| 1 | C6 | 47 µF | CAP, CERM, 47 µF, 10 V, ±20%, X7R, 1210 | 1210 | GRM32ER71A476ME15L | Murata | |
| 1 | L1 | 470 nH | Inductor, Shielded, 470 nH, 3.6 A, 0.032 ohm, SMD | 2016 | DFE201610E-R47M=P2 | Murata | |
| 1 | R1 | 200 k | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | Std | Std | |
| 3 | R2, R3, R4 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | Std | Std | |
| 1 | U1 | 3-A Step-Down Converter with 1% Output voltage accuracy in 1.5-mm × 1.5-mm QFN | 1.5 x 1.5 mm | TPS62826ADMQ | Texas Instruments | ||