SLVUBZ6 August   2020  – MONTH 

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
  3. 2Schematics, Bill of Materials, and Layout
    1. 2.1 TPS37AQ1EVM Schematic
    2. 2.2 TPS37AQ1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Input Power (VDD)
    2. 4.2 SENSE1/SENSE2 Inputs
    3. 4.3 RESET1/RESET2 Outputs
    4. 4.4 Capacitor Time Delay Reset/MR
    5. 4.5 Capacitor Time Delay Sense/MR

Related Documentation

TPS37x-Q1 (65 V & 2uA) Over & Under Voltage Detector with Delay Function, SNVSBD9

Please see the TPS37x-Q1 datasheet for more detailed specifications, pin descriptions, applications, and other information related to the devices. This user guide provides information related to using the EVM.