SLVUC08 March   2021 TLV62595

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TLV62595EVM-130 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

TLV62595EVM-130 Test Results

The TLV62595EVM-130 was used to take all the data in TLV62595, 4-A Step-Down Converter with 1% Output Accuracy in 1.5-mm × 1.5-mm QFN Package. See the device data sheet for the performance of this IC.

GUID-20201202-CA0I-SJHN-DSDP-35BJLFJ3MNVV-low.gif Figure 3-1 Efficiency - VIN = 5 V
GUID-299302BF-1F56-4F37-9022-36FA2779E8E1-low.png Figure 3-2 Thermal Performance (VIN = 5 V, IOUT = 4 A)